(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Full Cut Mill (FCM Type Standard)

Full Cut Mill (FCM Type Standard)
  • Volume Discount

[Features]
· It is comparable to a sharp and tough solid end mill. Throw-away end mill cutter. Low resistance and high efficiency cutter dedicated for lateral feed processing.

PDF

Part Number

Configured Part Number is shown.

Part Number
BBT30-FCM16092-65
BBT30-FCM20093-65
BBT30-FCM25093-65
BBT30-FCM32113-65
BBT30-FCM40114-50
BBT30-FCM50115-50
BBT40-FCM16092-85
BBT40-FCM16092-105
BBT40-FCM16092-120
BBT40-FCM20093-85
BBT40-FCM20093-105
BBT40-FCM20093-120
BBT40-FCM25093-85
BBT40-FCM25093-120
BBT40-FCM32113-85
BBT40-FCM32113-120
BBT40-FCM40114-85
BBT40-FCM40114-120
BBT40-FCM50115-70
BBT40-FCM50115-120
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Effective cutting edge length ap
(mm)
D1
(φ)
L
(mm)
L2
(mm)
BT NO. Mass
(g)
Compatible Tip Model
1 Piece(s)Available

12 Days or more

162239406543BT30500ARG1609□□
1 Piece(s)Available

12 Days or more

203289406543BT30500ARG2009□□
1 Piece(s)Available

12 Days or more

253339406543BT30500ARG2509□□
1 Piece(s)Available

12 Days or more

3233811406543BT30600ARG3211□□
1 Piece(s)Available

12 Days or more

4042511415028BT30600ARG4011□□
1 Piece(s)Available

12 Days or more

5052811465028BT30700ARG4011□□
1 Piece(s)Available

12 Days or more

162239558558BT401200ARG1609□□
1 Piece(s)Available

12 Days or more

1623095810578BT401300ARG1609□□
1 Piece(s)Available

12 Days or more

1622596012093BT401400ARG1609□□
1 Piece(s)Available

12 Days or more

203289558558BT401200ARG2009□□
1 Piece(s)Available

12 Days or more

2033595810578BT401300ARG2009□□
1 Piece(s)Available

12 Days or more

2033096012093BT401400ARG2009□□
1 Piece(s)Available

12 Days or more

253339558558BT401200ARG2509□□
1 Piece(s)Available

12 Days or more

2534595812093BT401400ARG2509□□
1 Piece(s)Available

12 Days or more

3233811558558BT401300ARG3211□□
1 Piece(s)Available

12 Days or more

32360115812093BT401500ARG3211□□
1 Piece(s)Available

12 Days or more

4044311548558BT401400ARG4011□□
1 Piece(s)Available

12 Days or more

40465115412093BT401700ARG4011□□
1 Piece(s)Available

12 Days or more

5053811607043BT401500ARG4011□□
1 Piece(s)Available

12 Days or more

50565116012093BT402200ARG4011□□
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Effective cutting edge length ap
(mm)
D1
(φ)
L
(mm)
L2
(mm)
BT NO. Mass
(g)
Compatible Tip Model

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove Mounting Method With handle Details Type FCM type Standard
Features It is comparable to a sharp and tough solid end mill. Throw-away end mill cutter. Low resistance and high efficiency cutter dedicated for lateral feed processing. Accessory Wrench, Anti-Seizing Agent

Additional Products in this Category

Tech Support