(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Morse Tapered Shank, Long Machine Type, LMR

HSS Straight Reamers - Morse Tapered Shank, Long Machine Type, LMR
  • Volume Discount

•Groove Shape: Straight
•Link Model: Morse Tapered Link

Part Number

Configured Part Number is shown.

Part Number
LMR1/2-160-250-MT1
LMR1/2-200-300-MT1
LMR1/2-250-350-MT1
LMR1/4-120-200-MT1
LMR3/8-160-250-MT1
LMR5/8-180-300-MT2
LMR5/8-250-400-MT2
LMR6-120-200-MT1
LMR6-150-250-MT1
LMR6.5-120-200-MT1
LMR7-120-200-MT1
LMR7-160-250-MT1
LMR7.5-120-200-MT1
LMR8-120-200-MT1
LMR8-150-250-MT1
LMR8-200-300-MT1
LMR8.5-120-200-MT1
LMR8.5-160-250-MT1
LMR8.5-200-300-MT1
LMR9-160-250-MT1
LMR9-200-300-MT1
LMR9.5-160-250-MT1
LMR9.5-200-300-MT1
LMR10-160-250-MT1
LMR10-200-300-MT1
LMR10-250-350-MT1
LMR10.1-160-250-MT1
LMR10.2-160-250-MT1
LMR10.5-160-250-MT1
LMR10.5-200-300-MT1
LMR10.5-250-350-MT1
LMR11-160-250-MT1
LMR11-200-300-MT1
LMR11-250-350-MT1
LMR11.1-160-250-MT1
LMR11.2-160-250-MT1
LMR11.5-150-300-MT1
LMR11.5-160-250-MT1
LMR11.5-200-300-MT1
LMR12-160-250-MT1
LMR12-200-300-MT1
LMR12-250-350-MT1
LMR12.1-160-250-MT1
LMR12.2-160-250-MT1
LMR12.5-160-250-MT1
LMR12.5-200-300-MT1
LMR12.5-250-350-MT1
LMR13-160-250-MT1
LMR13-200-350-MT1
LMR13-250-350-MT1
LMR13.1-160-250-MT1
LMR13.2-160-250-MT1
LMR13.5-160-250-MT1
LMR13.5-200-300-MT1
LMR13.5-250-350-MT1
LMR14-160-250-MT1
LMR14-200-300-MT1
LMR14-250-350-MT1
LMR14.1-180-300-MT2
LMR14.2-180-300-MT2
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter φD
(mm)
Blade Length
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
Number of flutes Grip length
(mm)
1 Piece(s)Available

8 Days or more

1/2160MT125065.581
1 Piece(s)Available

8 Days or more

1/2200MT130065.581
1 Piece(s)Available

8 Days or more

1/2250MT135065.581
1 Piece(s)Available

8 Days or more

1/4120MT120065.561
1 Piece(s)Available

8 Days or more

3/8160MT125065.561
1 Piece(s)Available

8 Days or more

5/8180MT230078.581.5
1 Piece(s)Available

8 Days or more

5/8250MT240078.581.5
1 Piece(s)Available

8 Days or more

6120MT120065.561
1 Piece(s)Available

8 Days or more

6150MT125065.561
1 Piece(s)Available

8 Days or more

6.5120MT120065.561
1 Piece(s)Available

8 Days or more

7120MT120065.561
1 Piece(s)Available

8 Days or more

7160MT125065.561
1 Piece(s)Available

8 Days or more

7.5120MT120065.561
1 Piece(s)Available

8 Days or more

8120MT120065.561
1 Piece(s)Available

8 Days or more

8150MT125065.561
1 Piece(s)Available

8 Days or more

8200MT130065.561
1 Piece(s)Available

8 Days or more

8.5120MT120065.561
1 Piece(s)Available

8 Days or more

8.5160MT125065.561
1 Piece(s)Available

8 Days or more

8.5200MT130065.561
1 Piece(s)Available

8 Days or more

9160MT125065.561
1 Piece(s)Available

8 Days or more

9200MT130065.561
1 Piece(s)Available

8 Days or more

9.5160MT125065.561
1 Piece(s)Available

8 Days or more

9.5200MT130065.561
1 Piece(s)Available

8 Days or more

10160MT125065.561
1 Piece(s)Available

8 Days or more

10200MT130065.561
1 Piece(s)Available

8 Days or more

10250MT135065.561
1 Piece(s)Available

8 Days or more

10.1160MT125065.561
1 Piece(s)Available

8 Days or more

10.2160MT125065.561
1 Piece(s)Available

8 Days or more

10.5160MT125065.561
1 Piece(s)Available

8 Days or more

10.5200MT130065.561
1 Piece(s)Available

8 Days or more

10.5250MT135065.561
1 Piece(s)Available

8 Days or more

11160MT125065.561
1 Piece(s)Available

8 Days or more

11200MT130065.561
1 Piece(s)Available

8 Days or more

11250MT135065.561
1 Piece(s)Available

8 Days or more

11.1160MT125065.561
1 Piece(s)Available

8 Days or more

11.2160MT125065.561
1 Piece(s)Available

8 Days or more

11.5150MT130065.561
1 Piece(s)Available

8 Days or more

11.5160MT125065.561
1 Piece(s)Available

8 Days or more

11.5200MT130065.561
1 Piece(s)Available

8 Days or more

12160MT125065.561
1 Piece(s)Available

8 Days or more

12200MT130065.561
1 Piece(s)Available

8 Days or more

12250MT135065.561
1 Piece(s)Available

8 Days or more

12.1160MT125065.561
1 Piece(s)Available

8 Days or more

12.2160MT125065.561
1 Piece(s)Available

8 Days or more

12.5160MT125065.561
1 Piece(s)Available

8 Days or more

12.5200MT130065.561
1 Piece(s)Available

8 Days or more

12.5250MT135065.561
1 Piece(s)Available

8 Days or more

13160MT125065.581
1 Piece(s)Available

8 Days or more

13200MT135065.581
1 Piece(s)Available

8 Days or more

13250MT135065.581
1 Piece(s)Available

8 Days or more

13.1160MT125065.581
1 Piece(s)Available

8 Days or more

13.2160MT125065.581
1 Piece(s)Available

8 Days or more

13.5160MT125065.581
1 Piece(s)Available

8 Days or more

13.5200MT130065.581
1 Piece(s)Available

8 Days or more

13.5250MT135065.581
1 Piece(s)Available

8 Days or more

14160MT125065.581
1 Piece(s)Available

8 Days or more

14200MT130065.581
1 Piece(s)Available

8 Days or more

14250MT135065.581
1 Piece(s)Available

8 Days or more

14.1180MT230078.581.5
1 Piece(s)Available

8 Days or more

14.2180MT230078.581.5

Loading...

Basic Information

Shank Type Morse Taper Shank Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA

Additional Products in this Category

Tech Support