(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Straight Shank, Hand Type, HR, 8-12 Flutes

HSS Straight Reamers - Straight Shank, Hand Type, HR, 8-12 Flutes
  • Volume Discount

•Groove Shape: Straight
•Link Model: Straight Link

Part Number

Configured Part Number is shown.

Part Number
HR1-1/2
HR1-1/4
HR1-1/8
HR3/4
HR5/8
HR7/8
HR9/16
HR11/16
HR13/16
HR14
HR14.1
HR14.2
HR14.3
HR14.4
HR14.5
HR14.6
HR14.7
HR14.8
HR14.9
HR15
HR15/16
HR15.1
HR15.2
HR15.3
HR15.4
HR15.5
HR15.6
HR15.7
HR15.8
HR15.9
HR16
HR16.1
HR16.2
HR16.3
HR16.4
HR16.5
HR16.6
HR16.7
HR16.8
HR16.9
HR17
HR17.01
HR17.02
HR17.03
HR17.04
HR17.05
HR17.1
HR17.2
HR17.3
HR17.4
HR17.5
HR17.6
HR17.7
HR17.8
HR17.9
HR18
HR18.01
HR18.02
HR18.03
HR18.04
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter φD
(mm)
Blade Length
(mm)
Overall Length
(mm)
Handle length
(mm)
Number of flutes Grip length
(mm)
1 Piece(s)Available

8 Days or more

1-1/21653301251225
1 Piece(s)Available

8 Days or more

1-1/41603151201025
1 Piece(s)Available

8 Days or more

1-1/81503051201025
1 Piece(s)Available

8 Days or more

3/411022088822
1 Piece(s)Available

8 Days or more

5/89518570819
1 Piece(s)Available

8 Days or more

7/813025095825
1 Piece(s)Available

8 Days or more

9/169017062818
1 Piece(s)Available

8 Days or more

11/1610520075821
1 Piece(s)Available

8 Days or more

13/1612023088824
1 Piece(s)Available

8 Days or more

148516562817
1 Piece(s)Available

8 Days or more

14.19017062818
1 Piece(s)Available

8 Days or more

14.29017062818
1 Piece(s)Available

8 Days or more

14.39017062818
1 Piece(s)Available

8 Days or more

14.49017062818
1 Piece(s)Available

8 Days or more

14.59017062818
1 Piece(s)Available

8 Days or more

14.69017566818
1 Piece(s)Available

8 Days or more

14.79017566818
1 Piece(s)Available

8 Days or more

14.89017566818
1 Piece(s)Available

8 Days or more

14.99017566818
1 Piece(s)Available

8 Days or more

159017566818
1 Piece(s)Available

8 Days or more

15/16130255100825
1 Piece(s)Available

8 Days or more

15.19518570819
1 Piece(s)Available

8 Days or more

15.29518570819
1 Piece(s)Available

8 Days or more

15.39518570819
1 Piece(s)Available

8 Days or more

15.49518570819
1 Piece(s)Available

8 Days or more

15.59518570819
1 Piece(s)Available

8 Days or more

15.69518570819
1 Piece(s)Available

8 Days or more

15.79518570819
1 Piece(s)Available

8 Days or more

15.89518570819
1 Piece(s)Available

8 Days or more

15.99518570819
1 Piece(s)Available

12 Days or more

169518570819
1 Piece(s)Available

8 Days or more

16.110019070820
1 Piece(s)Available

8 Days or more

16.210019070820
1 Piece(s)Available

8 Days or more

16.310019070820
1 Piece(s)Available

8 Days or more

16.410019070820
1 Piece(s)Available

8 Days or more

16.510019070820
1 Piece(s)Available

8 Days or more

16.610019070820
1 Piece(s)Available

8 Days or more

16.710019070820
1 Piece(s)Available

8 Days or more

16.810019070820
1 Piece(s)Available

8 Days or more

16.910019070820
1 Piece(s)Available

8 Days or more

1710019070820
1 Piece(s)Available

8 Days or more

17.0110520075821
1 Piece(s)Available

8 Days or more

17.0210520075821
1 Piece(s)Available

8 Days or more

17.0310520075821
1 Piece(s)Available

8 Days or more

17.0410520075821
1 Piece(s)Available

8 Days or more

17.0510520075821
1 Piece(s)Available

8 Days or more

17.110520075821
1 Piece(s)Available

8 Days or more

17.210520075821
1 Piece(s)Available

8 Days or more

17.310520075821
1 Piece(s)Available

8 Days or more

17.410520075821
1 Piece(s)Available

8 Days or more

17.510520075821
1 Piece(s)Available

8 Days or more

17.610520075821
1 Piece(s)Available

8 Days or more

17.710520075821
1 Piece(s)Available

8 Days or more

17.810520075821
1 Piece(s)Available

8 Days or more

17.910520075821
1 Piece(s)Available

8 Days or more

1810520075821
1 Piece(s)Available

8 Days or more

18.0110521085821
1 Piece(s)Available

8 Days or more

18.0210521085821
1 Piece(s)Available

8 Days or more

18.0310521085821
1 Piece(s)Available

8 Days or more

18.0410521085821

Loading...

Basic Information

Shank Type Straight shank Coating Y/N NA Groove Shape Straight
Base Blade Y/N NA

Additional Products in this Category

Tech Support