(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - Taper Shank, Long Handle Type, LHR

HSS Straight Reamers - Taper Shank, Long Handle Type, LHR
  • Volume Discount

[Features]
· With a wide bite angle and shank rectangular portion, it provides highly accurate finishing of drill holes and rough reamed holes.
· Originally intended for hand finishing, but can also be used for final finishing using machines.
· Ideal for deep drilling.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.

PDF

Part Number

Configured Part Number is shown.

Part Number
LHR1.0
LHR2.0
LHR3.0
LHR4.0
LHR5.0
LHR6.0
LHR7.0
LHR8.0
LHR9.0
LHR10.0
LHR11.0
LHR12.0
LHR13.0
LHR14.0
LHR15.0
LHR16.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Number of flutes Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

14501002402-584910
1 Piece(s)Available

8 Days or more

24601003402-592010
1 Piece(s)Available

8 Days or more

36601003402-593813
1 Piece(s)Available

8 Days or more

46601004402-594615
1 Piece(s)Available

8 Days or more

561001405402-595421
1 Piece(s)Available

8 Days or more

661201606402-596230
1 Piece(s)Available

8 Days or more

761201607402-597135
1 Piece(s)Available

8 Days or more

861502008402-598935
1 Piece(s)Available

8 Days or more

961502009402-599772
1 Piece(s)Available

12 Days or more

10615020010402-585787
1 Piece(s)Available

8 Days or more

11620025011402-5865125
1 Piece(s)Available

8 Days or more

12620025012402-5873148
1 Piece(s)Available

8 Days or more

13820025013402-5881172
1 Piece(s)Available

8 Days or more

14820025014402-5890197
1 Piece(s)Available

8 Days or more

15820025015402-5903264
1 Piece(s)Available

8 Days or more

16820025016402-5911303
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Number of flutes Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Shank Type Taper shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA Material High-Speed Steel (HSS)

Additional Products in this Category

Tech Support