(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Straight Reamers - End Mill Shank, Half Sprue Type, SURH

HSS Straight Reamers - End Mill Shank, Half Sprue Type, SURH
  • Volume Discount

A straight reamer for spool hole machining (HSS).
[Features]
· Various angles are available to support processing of various angles.
· As it has a half-moon shape, it's easy to process chips.
[Applications]
· Optimal as a tool for removing grime from inside spool bushing, etc.
· Convenient for half-moon shaped die spool hole processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SURH-1-1-60
SURH-1-1-100
SURH-1-1.5-60
SURH-1-1.5-100
SURH-1-2-60
SURH-1-2-100
SURH-1-2.5-60
SURH-1-2.5-100
SURH-1-3-60
SURH-1-3-100
SURH-1-3.5-60
SURH-1-3.5-100
SURH-1-4-60
SURH-1-4-100
SURH-1-5-60
SURH-1-5-100
SURH-1-6-60
SURH-1-6-100
SURH-1-7-60
SURH-1-7-100
SURH-1-8-60
SURH-1-8-100
SURH-1-10-60
SURH-1-10-100
SURH-1.5-1-60
SURH-1.5-1-100
SURH-1.5-1.5-60
SURH-1.5-1.5-100
SURH-1.5-2-60
SURH-1.5-2-100
SURH-1.5-2.5-60
SURH-1.5-2.5-100
SURH-1.5-3-60
SURH-1.5-3-100
SURH-1.5-3.5-60
SURH-1.5-3.5-100
SURH-1.5-4-60
SURH-1.5-4-100
SURH-1.5-5-60
SURH-1.5-5-100
SURH-1.5-6-100
SURH-1.5-7-60
SURH-1.5-7-100
SURH-1.5-8-60
SURH-1.5-8-100
SURH-1.5-10-60
SURH-1.5-10-100
SURH-2-1-60
SURH-2-1-100
SURH-2-1.5-60
SURH-2-1.5-100
SURH-2-2-60
SURH-2-2-100
SURH-2-2.5-60
SURH-2-2.5-100
SURH-2-3-60
SURH-2-3-100
SURH-2-3.5-60
SURH-2-3.5-100
SURH-2-4-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Length
(mm)
Tip diameter Large End Diameter Both square Full length L
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

6012.041゚1106
1 Piece(s)Available

8 Days or more

10012.741゚1506
1 Piece(s)Available

8 Days or more

6012.571.5゚1106
1 Piece(s)Available

8 Days or more

10013.611.5゚1506
1 Piece(s)Available

8 Days or more

6013.092゚1106
1 Piece(s)Available

8 Days or more

10014.492゚1506
1 Piece(s)Available

8 Days or more

6013.612.5゚1106
1 Piece(s)Available

8 Days or more

10015.362.5゚1506
1 Piece(s)Available

8 Days or more

6014.143゚1106
1 Piece(s)Available

8 Days or more

10016.233゚1508
1 Piece(s)Available

8 Days or more

6014.663.5゚1106
1 Piece(s)Available

8 Days or more

10017.113.5゚1508
1 Piece(s)Available

8 Days or more

6015.194゚1106
1 Piece(s)Available

8 Days or more

10017.984゚1508
1 Piece(s)Available

8 Days or more

6016.235゚1108
1 Piece(s)Available

8 Days or more

10019.735゚1508
1 Piece(s)Available

8 Days or more

6017.286゚1108
1 Piece(s)Available

8 Days or more

100111.486゚15012
1 Piece(s)Available

8 Days or more

6018.337゚1108
1 Piece(s)Available

8 Days or more

100113.237゚15012
1 Piece(s)Available

8 Days or more

6019.398゚11010
1 Piece(s)Available

8 Days or more

100114.988゚15012
1 Piece(s)Available

8 Days or more

60111.4910゚11012
1 Piece(s)Available

8 Days or more

100118.4910゚15016
1 Piece(s)Available

8 Days or more

601.52.541゚1106
1 Piece(s)Available

8 Days or more

1001.53.241゚1506
1 Piece(s)Available

8 Days or more

601.53.071.5゚1106
1 Piece(s)Available

8 Days or more

1001.54.111.5゚1506
1 Piece(s)Available

8 Days or more

601.53.592゚1106
1 Piece(s)Available

8 Days or more

1001.54.992゚1506
1 Piece(s)Available

8 Days or more

601.54.112.5゚1106
1 Piece(s)Available

8 Days or more

1001.55.862.5゚1506
1 Piece(s)Available

8 Days or more

601.54.643゚1106
1 Piece(s)Available

8 Days or more

1001.56.733゚1508
1 Piece(s)Available

8 Days or more

601.55.163.5゚1106
1 Piece(s)Available

8 Days or more

1001.57.613.5゚1508
1 Piece(s)Available

8 Days or more

601.55.694゚1106
1 Piece(s)Available

8 Days or more

1001.58.484゚1508
1 Piece(s)Available

8 Days or more

601.56.735゚1108
1 Piece(s)Available

8 Days or more

1001.510.235゚15010
1 Piece(s)Available

8 Days or more

1001.511.986゚15012
1 Piece(s)Available

8 Days or more

601.58.837゚1108
1 Piece(s)Available

8 Days or more

1001.513.737゚15012
1 Piece(s)Available

8 Days or more

601.59.898゚11010
1 Piece(s)Available

8 Days or more

1001.515.488゚15016
1 Piece(s)Available

8 Days or more

601.511.9910゚11012
1 Piece(s)Available

8 Days or more

1001.518.9910゚15016
1 Piece(s)Available

8 Days or more

6023.041゚1106
1 Piece(s)Available

8 Days or more

10023.741゚1506
1 Piece(s)Available

8 Days or more

6023.571.5゚1106
1 Piece(s)Available

8 Days or more

10024.611.5゚1506
1 Piece(s)Available

8 Days or more

6024.092゚1106
1 Piece(s)Available

8 Days or more

10025.492゚1506
1 Piece(s)Available

8 Days or more

6024.622.5゚1106
1 Piece(s)Available

8 Days or more

10026.362.5゚1508
1 Piece(s)Available

8 Days or more

6025.143゚1106
1 Piece(s)Available

8 Days or more

10027.243゚1508
1 Piece(s)Available

8 Days or more

6025.673.5゚1106
1 Piece(s)Available

8 Days or more

10028.113.5゚1508
1 Piece(s)Available

8 Days or more

6026.194゚1108

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N NA
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Diameter tolerance(mm) -0.08~0 Number of flutes(Sheets) 1 Shank diameter tolerance h7
Angle Tolerance ±5′ Tool Material Type High-speed steel

Additional Products in this Category

Tech Support