(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Has Morse taper shank with 45° bite and long burnished blade. Widely used for machine applications.
[Applications]
· Work materials: Cast iron, carbon steel, alloy steel, tool steel, stainless steel, aluminum alloy.
Part Number
Configured Part Number is shown.
MR10.0
Tool Diameter(mm) | 10 | Shank Type | Taper shank |
---|---|---|---|
work material | general steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Die Steel[○] / Alloy Steel[○] | Coating Y/N | NA |
Groove Shape | Straight | Base Blade Y/N | NA |
Number of flutes | 6 | Blade Length(mm) | 70 |
Overall Length(mm) | 160 | shank | MT1 |
JAN Code | 4560118896071 | Trusco Code | 372-8498 |
Show More | |||
Mass(g) | 100 | Features | Has Morse taper shank with 45° bite and long burnished blade. Widely used for machine applications. |
Work material details | Cast iron, carbon steel, alloy steel, tool steel, stainless steel and aluminum alloy. | Material | High-Speed Steel (HSS) |
Show Less |
Tool Diameter(mm) | 10 | Shank Type | Taper shank | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Die Steel / Alloy Steel |
---|---|---|---|---|---|
Coating Y/N | NA | Groove Shape | Straight | Base Blade Y/N | NA |
Number of flutes | 6 | Blade Length(mm) | 70 | Overall Length(mm) | 160 |
shank | MT1 | JAN Code | 4560118896071 | Trusco Code | 372-8498 |
Mass(g) | 100 | Features | Has Morse taper shank with 45° bite and long burnished blade. Widely used for machine applications. | Work material details | Cast iron, carbon steel, alloy steel, tool steel, stainless steel and aluminum alloy. |
Material | High-Speed Steel (HSS) |
Please check the type/dimensions/specifications of the part MR10.0 in the HSS Straight Reamers - Tapered Shank, Machine Type, MR, 6/8 Flutes series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy