(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SP-LMR

HSS Spiral Reamers - Morse Tapered Shank, Long Machine Type, SP-LMR
  • Volume Discount

•Groove Shape: Spiral
•Link Model: Morse Tapered Link

Part Number

Configured Part Number is shown.

Part Number
SP-LMR1/2-160-250-MT1
SP-LMR1/2-200-350-MT1
SP-LMR1/4-120-200-MT1
SP-LMR3/8-200-350-MT1
SP-LMR5/8-200-350-MT2
SP-LMR5/8-250-400-MT2
SP-LMR5-120-200-MT1
SP-LMR5.5-120-200-MT1
SP-LMR6-120-200-MT1
SP-LMR6-150-250-MT1
SP-LMR6.5-150-250-MT1
SP-LMR7-150-250-MT1
SP-LMR7.5-150-250-MT1
SP-LMR8-120-200-MT1
SP-LMR8-150-250-MT1
SP-LMR8.5-150-250-MT1
SP-LMR9-160-250-MT1
SP-LMR9.5-160-250-MT1
SP-LMR10-160-250-MT1
SP-LMR10-200-300-MT1
SP-LMR10-200-350-MT1
SP-LMR10.5-160-250-MT1
SP-LMR10.5-200-350-MT1
SP-LMR11-160-250-MT1
SP-LMR11-200-350-MT1
SP-LMR11.5-160-250-MT1
SP-LMR11.5-200-350-MT1
SP-LMR12-160-250-MT1
SP-LMR12-200-350-MT1
SP-LMR12.5-160-250-MT1
SP-LMR12.5-200-350-MT1
SP-LMR13-160-250-MT1
SP-LMR13-200-350-MT1
SP-LMR13.5-160-250-MT1
SP-LMR13.5-200-350-MT1
SP-LMR14-160-250-MT1
SP-LMR14-200-350-MT1
SP-LMR14-250-400-MT1
SP-LMR14.5-200-350-MT2
SP-LMR14.5-250-400-MT2
SP-LMR15-200-350-MT2
SP-LMR15-250-400-MT2
SP-LMR15.5-200-350-MT2
SP-LMR15.5-250-400-MT2
SP-LMR16-200-350-MT2
SP-LMR16-250-400-MT2
SP-LMR16.5-200-350-MT2
SP-LMR16.5-250-400-MT2
SP-LMR17-200-350-MT2
SP-LMR17-250-400-MT2
SP-LMR17.5-200-350-MT2
SP-LMR17.5-250-400-MT2
SP-LMR18-200-350-MT2
SP-LMR18-250-400-MT2
SP-LMR18.5-200-350-MT2
SP-LMR18.5-250-400-MT2
SP-LMR19-200-350-MT2
SP-LMR19-250-400-MT2
SP-LMR19.5-200-350-MT2
SP-LMR19.5-250-400-MT2
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter φD
(mm)
Blade Length
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
Number of flutes Grip length
(mm)
1 Piece(s)Available

8 Days or more

1/2160MT125065.581
1 Piece(s)Available

8 Days or more

1/2200MT135065.581
1 Piece(s)Available

8 Days or more

1/4120MT120065.561
1 Piece(s)Available

8 Days or more

3/8200MT135065.561
1 Piece(s)Available

8 Days or more

5/8200MT235078.581.5
1 Piece(s)Available

8 Days or more

5/8250MT240078.581.5
1 Piece(s)Available

8 Days or more

5120MT120065.561
1 Piece(s)Available

8 Days or more

5.5120MT120065.561
1 Piece(s)Available

8 Days or more

6120MT120065.561
1 Piece(s)Available

8 Days or more

6150MT125065.561
1 Piece(s)Available

8 Days or more

6.5150MT125065.561
1 Piece(s)Available

8 Days or more

7150MT125065.561
1 Piece(s)Available

8 Days or more

7.5150MT125065.561
1 Piece(s)Available

8 Days or more

8120MT120065.561
1 Piece(s)Available

8 Days or more

8150MT125065.561
1 Piece(s)Available

8 Days or more

8.5150MT125065.561
1 Piece(s)Available

8 Days or more

9160MT125065.561
1 Piece(s)Available

8 Days or more

9.5160MT125065.561
1 Piece(s)Available

8 Days or more

10160MT125065.561
1 Piece(s)Available

8 Days or more

10200MT130065.561
1 Piece(s)Available

8 Days or more

10200MT135065.561
1 Piece(s)Available

8 Days or more

10.5160MT125065.561
1 Piece(s)Available

8 Days or more

10.5200MT135065.561
1 Piece(s)Available

8 Days or more

11160MT125065.561
1 Piece(s)Available

8 Days or more

11200MT135065.561
1 Piece(s)Available

8 Days or more

11.5160MT125065.561
1 Piece(s)Available

8 Days or more

11.5200MT135065.561
1 Piece(s)Available

8 Days or more

12160MT125065.561
1 Piece(s)Available

8 Days or more

12200MT135065.561
1 Piece(s)Available

8 Days or more

12.5160MT125065.561
1 Piece(s)Available

8 Days or more

12.5200MT135065.561
1 Piece(s)Available

8 Days or more

13160MT125065.581
1 Piece(s)Available

8 Days or more

13200MT135065.581
1 Piece(s)Available

8 Days or more

13.5160MT125065.581
1 Piece(s)Available

8 Days or more

13.5200MT135065.581
1 Piece(s)Available

8 Days or more

14160MT125065.581
1 Piece(s)Available

8 Days or more

14200MT135065.581
1 Piece(s)Available

8 Days or more

14250MT140065.581
1 Piece(s)Available

8 Days or more

14.5200MT235078.581.5
1 Piece(s)Available

8 Days or more

14.5250MT240078.581.5
1 Piece(s)Available

8 Days or more

15200MT235078.581.5
1 Piece(s)Available

8 Days or more

15250MT240078.581.5
1 Piece(s)Available

8 Days or more

15.5200MT235078.581.5
1 Piece(s)Available

8 Days or more

15.5250MT240078.581.5
1 Piece(s)Available

8 Days or more

16200MT235078.581.5
1 Piece(s)Available

8 Days or more

16250MT240078.581.5
1 Piece(s)Available

8 Days or more

16.5200MT235078.581.5
1 Piece(s)Available

8 Days or more

16.5250MT240078.581.5
1 Piece(s)Available

8 Days or more

17200MT235078.581.5
1 Piece(s)Available

8 Days or more

17250MT240078.581.5
1 Piece(s)Available

8 Days or more

17.5200MT235078.581.5
1 Piece(s)Available

8 Days or more

17.5250MT240078.581.5
1 Piece(s)Available

8 Days or more

18200MT235078.581.5
1 Piece(s)Available

8 Days or more

18250MT240078.581.5
1 Piece(s)Available

8 Days or more

18.5200MT235078.581.5
1 Piece(s)Available

8 Days or more

18.5250MT240078.581.5
1 Piece(s)Available

8 Days or more

19200MT235078.581.5
1 Piece(s)Available

8 Days or more

19250MT240078.581.5
1 Piece(s)Available

8 Days or more

19.5200MT235078.581.5
1 Piece(s)Available

8 Days or more

19.5250MT240078.581.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter φD
(mm)
Blade Length
(mm)
Handle No. Overall Length
(mm)
Handle length
(mm)
Number of flutes Grip length
(mm)

Loading...

Basic Information

Shank Type Morse Taper Shank Coating Y/N NA Groove Shape Spiral
Base Blade Y/N NA

Additional Products in this Category

Tech Support