(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Spiral Reamers - Tapered Shank, Machine Type, SPMR

HSS Spiral Reamers - Tapered Shank, Machine Type, SPMR
  • Volume Discount

A spiral machine reamer.
[Features]
· Morse taper shank is adopted for machine use.
· Adopts a torsion blade with excellent cutting powder discharge.
[Applications]
· For general purpose finishing.

PDF

Part Number

Configured Part Number is shown.

Part Number
SPMR3
SPMR3.01
SPMR3.02
SPMR3.03
SPMR3.04
SPMR3.05
SPMR3.06
SPMR3.07
SPMR3.08
SPMR3.09
SPMR3.1
SPMR3.2
SPMR3.3
SPMR3.4
SPMR3.5
SPMR3.6
SPMR3.7
SPMR3.8
SPMR3.9
SPMR4
SPMR4.01
SPMR4.02
SPMR4.03
SPMR4.04
SPMR4.05
SPMR4.06
SPMR4.07
SPMR4.08
SPMR4.09
SPMR4.1
SPMR4.2
SPMR4.3
SPMR4.4
SPMR4.5
SPMR4.6
SPMR4.7
SPMR4.8
SPMR4.9
SPMR5
SPMR5.01
SPMR5.02
SPMR5.03
SPMR5.04
SPMR5.05
SPMR5.06
SPMR5.07
SPMR5.08
SPMR5.09
SPMR5.1
SPMR5.2
SPMR5.3
SPMR5.4
SPMR5.5
SPMR5.6
SPMR5.7
SPMR5.8
SPMR5.9
SPMR6
SPMR6.01
SPMR6.02
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter
1 Piece(s)Available

8 Days or more

335+0.002~+0.00761100.5MT1
1 Piece(s)Available

8 Days or more

3.01350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.02350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.03350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.04350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.05350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.06350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.07350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.08350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.09350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

3.135+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.235+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.335+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.435+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.535+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.635+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.735+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.835+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

3.935+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

435+0.004~+0.00961100.5MT1
1 Piece(s)Available

8 Days or more

4.01350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.02350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.03350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.04350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.05350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.06350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.07350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.08350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.09350~+0.00561100.5MT1
1 Piece(s)Available

8 Days or more

4.145+0.004~+0.00961200.5MT1
1 Piece(s)Available

8 Days or more

4.245+0.004~+0.00961200.5MT1
1 Piece(s)Available

8 Days or more

4.345+0.004~+0.00961200.5MT1
1 Piece(s)Available

8 Days or more

4.445+0.004~+0.00961200.5MT1
1 Piece(s)Available

8 Days or more

4.545+0.004~+0.00961200.5MT1
1 Piece(s)Available

8 Days or more

4.645+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

4.745+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

4.845+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

4.945+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

545+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

5.01450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.02450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.03450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.04450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.05450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.06450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.07450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.08450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.09450~+0.00561201MT1
1 Piece(s)Available

8 Days or more

5.145+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

5.245+0.004~+0.00961201MT1
1 Piece(s)Available

12 Days or more

5.345+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

5.445+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

5.545+0.004~+0.00961201MT1
1 Piece(s)Available

8 Days or more

5.650+0.004~+0.00961301MT1
1 Piece(s)Available

8 Days or more

5.750+0.004~+0.00961301MT1
1 Piece(s)Available

8 Days or more

5.850+0.004~+0.00961301MT1
1 Piece(s)Available

8 Days or more

5.950+0.004~+0.00961301MT1
1 Piece(s)Available

8 Days or more

650+0.004~+0.00961301MT1
1 Piece(s)Available

8 Days or more

6.01500~+0.00561301MT1
1 Piece(s)Available

8 Days or more

6.02500~+0.00561301MT1

Loading...

Basic Information

Shank Type Taper shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade left torsion
Torsional Angle 12° Tool Material Type High-speed steel Center 60° Concave

Additional Products in this Category

Tech Support