(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 35° / Positive with Hole VCMT

Diamond Shape 35° / Positive with Hole VCMT
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Finish, Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Diamond Shape 35° / Positive with Hole VCMT, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VCMT080202HQ-PR930
VCMT080202HQ-TN60
VCMT080202VF-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Breaker Application Material
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelMedium grindingPR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronMedium grindingTN60
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelFinishPR930
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Breaker Application Material

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Rake Angle Pozidriv Preferred Hand No-hand Nose R 0.2
0.2

Additional Products in this Category

Tech Support