(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Positive with Hole TBMT ○○DP "Finishing"

60° Triangle Positive with Hole TBMT ○○DP "Finishing"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Positive with Hole TBMT ○○DP Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TBMT060102DP-CA525
TBMT060102DP-CA5525
TBMT060104DP-CA515
TBMT060104DP-CA525
TBMT060104DP-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel0.20.2CA525
10 Piece(s)Available

8 Days or more

Steel0.20.2CA5525
10 Piece(s)Available

10 Days or more

Steel0.40.4CA515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 3
Breaker Application Finish Rake Angle Pozidriv Preferred Hand No-hand

Additional Products in this Category

Tech Support