(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Chip

Round Chip
  • Volume Discount

•Shape : R (Round)
•Use : Outer Diameter / Inner Diameter
•Work Material : Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Round Chip, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
H-10R03-B15
H-10R03-B20
H-12R04-B15
H-12R04-B20
H-16R06-B15
H-16R06-B20
H-20R06-B15
H-20R06-B20
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material D1
(mm)
t
(mm)
D2
(mm)
θ
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel103.183.615°
10 Piece(s)Available

9 Days or more

Non-ferrous metal103.183.620°
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel124.764.215°
10 Piece(s)Available

8 Days or more

Non-ferrous metal124.764.220°
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel166.355.215°
10 Piece(s)Available

8 Days or more

Non-ferrous metal166.355.220°
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel206.356.515°
10 Piece(s)Available

8 Days or more

Non-ferrous metal206.356.520°

Loading...

  1. 1

Basic Information

Shape R (Circular) Use Outer Diameter/Inner Diameter Rake Angle Pozidriv
Preferred Hand No-hand Quantity of units ordered(piece) 10

Additional Products in this Category

Tech Support