(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PS "for Intermediate to Rough Cutting"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PS "for Intermediate to Rough Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PS for Intermediate to Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150404PS-CA510
DNMG150404PS-CA515
DNMG150404PS-CA525
DNMG150404PS-CA530
DNMG150404PS-CA5525
DNMG150404PS-CA5535
DNMG150404PS-CA6515
DNMG150404PS-CA6525
DNMG150408PS-CA515
DNMG150408PS-CA525
DNMG150408PS-CA5515
DNMG150408PS-CA5525
DNMG150408PS-CA5535
DNMG150408PS-CA6515
DNMG150408PS-CA6525
DNMG150412PS-CA515
DNMG150412PS-CA525
DNMG150412PS-CA530
DNMG150412PS-CA6525
DNMG150604PS-CA515
DNMG150604PS-CA525
DNMG150604PS-CA6515
DNMG150608PS-CA525
DNMG150608PS-CA6515
DNMG150608PS-CA6525
DNMG150612PS-CA515
DNMG150612PS-CA525
DNMG150612PS-CA6525
DNMG150616PS-CA515
DNMG150616PS-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel0.40.4CA510
10 Piece(s)Available

8 Days or more

Steel0.40.4CA515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel0.40.4CA530
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5525
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5535
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5535
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

10 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA530
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6525
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6525
10 Piece(s)Available

11 Days or more

Steel1.61.6CA515
10 Piece(s)Available

11 Days or more

Steel1.61.6CA525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium to deep grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support