(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○CQ "Finishing to Medium Raised" (Part Numbers)

60° Triangle Negative with Hole TNMG16○○CQ "Finishing to Medium Raised"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○CQ Finishing to Medium Raised, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160404CQ-CA510
TNMG160404CQ-CA515
TNMG160404CQ-CA525
TNMG160404CQ-CA530
TNMG160404CQ-TN60
TNMG160408CQ-CA515
TNMG160408CQ-CA525
TNMG160408CQ-TN60
TNMG160412CQ-CA510
TNMG160412CQ-CA515
TNMG160412CQ-CA525
TNMG160412CQ-CA530
TNMG160412CQ-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.40.4CA510
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel0.40.4CA530
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

11 Days or more

Steel1.21.2CA510
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

10 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA530
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron1.21.2TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support