(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Outer Diameter Thread Cutting Tip 22ER/L○○ISO

Outer Diameter Thread Cutting Tip 22ER/L○○ISO
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 22ER/L○○ISO, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
22ER350ISO-PR1115
22ER400ISO-PR1115
22ER500ISO-PR1115
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch (For Tapping) S Pitch mm
5 Piece(s)Available

8 Days or more

3.50.482.13.5
5 Piece(s)Available

11 Days or more

40.552.84.0
5 Piece(s)Available

11 Days or more

50.702.85.0

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Work Material Steel / Stainless Steel Rake Angle Pozidriv Preferred Hand Right-hand
Nose R Other Outer Diameter / Inner Diameter (For Tapping) Outer Diameter Thread Type (For Tapping) ISO Meter 60°
Material PR1115 φd 4.85 A 12.7
T 4.9 θ 60゜ Applicable Screw M

Additional Products in this Category

Tech Support