(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG09○○GP "for Finishing"

Turning Insert Diamond 80°, Negative, with Hole, CNMG09○○GP "for Finishing"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG09○○GP "for Finishing", see the sections below:

Part Number

Configured Part Number is shown.

CNMG090404GP-TN60

Part Number
CNMG090404GP-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel / Stainless Steel / Cast Iron Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand Nose R 0.4 0.4
Material TN60

Please check the type/dimensions/specifications of the part CNMG090404GP-TN60 in the Turning Insert Diamond 80°, Negative, with Hole, CNMG09○○GP "for Finishing" series.

Additional Products in this Category

Tech Support