(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond for Milling

Part Number

Configured Part Number is shown.

Part Number
BDMT170402FR-KPD001
BDMT170402FR-KPD230
BDMT170404FR-KPD001
NDCW150302FRX-KPD001
NDCW150302FRX-KPD010
NDCW150302FRX-NE-KPD001
SDKN1203AUFN-KPD001
SEEN1203AFFN-KPD010
SEEN1203AFFN-NE-KPD001
TEEN1603PTFR-KPD001
TEEN1603PTFR-KPD010
TEEN1603PTFR-NE-KPD001
TEEN1603PTFR-NE-KPD230
TEKN2204PTFR-KPD001
TEKN2204PTFR-KPD010
TEKN2204PTFR-NE-KPD001
TEKN2204PTFR-NE-KPD230
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Nose R Material φd A S W T X Z α β γ
1 Piece(s)Available

10 Days or more

Other0.20.2KPD0014.49.64.417.04.9--18°13°-
1 Piece(s)Available

10 Days or more

Other0.20.2KPD2304.49.64.417.04.9--18°13°-
1 Piece(s)Available

10 Days or more

Other0.40.4KPD0014.49.64.417.04.9--18°13°-
1 Piece(s)Available

10 Days or more

Other0.20.2KPD0014.49.5255.715.03.18--15°--
1 Piece(s)Available

10 Days or more

Other0.20.2KPD0104.49.5255.715.03.18--15°--
1 Piece(s)Available

10 Days or more

Other0.20.2KPD0014.49.5255.115.03.18--15°--
1 Piece(s)Available

8 Days or more

S (Rectangular)--KPD001-12.73.6-3.180.51.215°23°45°
1 Piece(s)Available

10 Days or more

S (Rectangular)--KPD010-12.73.5-3.180.51.420°25°45°
1 Piece(s)Available

10 Days or more

S (Rectangular)--KPD001-12.73.0-3.180.51.420°25°45°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD001-9.5254.7-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD010-9.5254.7-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD001-9.5254.1-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD230-9.5254.1-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD001-12.74.8-4.760.71.820°22°30°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD010-12.74.8-4.760.71.820°22°30°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD001-12.74.2-4.760.71.820°22°30°
1 Piece(s)Available

10 Days or more

T (Triangle)--KPD230-12.74.2-4.760.71.820°22°30°

Loading...

  1. 1

Basic Information

Use Other No. of Usable Corners 1 Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy
Preferred Hand No-hand

Additional Products in this Category

Tech Support