(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Engraved Handle

Hand Engraved Handle

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Precision Stamp
•Mass (g): 200
•Feature: Standard hand engraving is possible. Since the engraving part is not held by hand, stronger and deeper engravings are possible. Relatively perpendicular engravings are also possible. When engraving, safe engraving is possible without jumpi
•Head/Shaft Material: Alloy
•Grip Material: Resin

Part Number

Configured Part Number is shown.

Part Number
AK-8H
AK-10H
AK-13H
AK-16H
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Shank Square
(mm)
Dimensions of Compatible Letters
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

834582374302608363-3551
1 Piece(s)Available

11 Days or more

104・54582374302615363-3560
1 Piece(s)Available

11 Days or more

136・84582374302622363-3578
1 Piece(s)Available

8 Days or more

1610・134582374302639363-3586

Loading...

  1. 1

Basic Information

Product Type Precision Marking Mass(g) 200 Features Standard hand engraving is possible. Since the engraving part is not held by hand, stronger and deeper engravings are possible. Relatively perpendicular engravings are also possible. When engraving, safe engraving is possible without jumping. The handle shaft is bent for easy engraving.
Head/Shaft Material Alloy Grip Material Resin

Additional Products in this Category

Tech Support