(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 378
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 270X147X87
•Effective Inner Dimensions, Frontage (mm): 256
Part Number |
---|
103152-R |
103169-B |
103176-Y |
Loading...
Tool set and tool box only | Tool Box | Toolbox Type | Resin Tool Box | External Dimensions (Width x Depth x Height)(mm) | 270X147X87 |
---|---|---|---|---|---|
Mass(g) | 378 | Effective Inner Dimensions, Frontage(mm) | 256 | Effective inside depth dimension(mm) | 128 |
Effective inside height dimension(mm) | 30 | Features | Ideal as a light tool case for cutter knives, screwdrivers, etc. The inner tray is removable. | Main Body Material | Polypropylene (PP) |
Material of Handle | Shock-resistant copolymer (PP) | Inner tray material | Shock-resistant copolymer (PP) | Accessory | Inner tray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy