(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hand Tool Set / Tool Case S-1/S-101

Hand Tool Set / Tool Case S-1/S-101
  • Volume Discount

[Features]
· Compact palm-sized type.
· S-101: Tool case

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-1
S-101
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Set / Tool Box Only Tool Box Type Tool Set Type Case Dimensions (Frontage x Depth x Height)
(mm)
Set Content
(Points)
Mass
(g)
Applicable Model Supplementary explanation Set contents
1 Piece(s)Available

8 Days or more

Tool Set-Zip type153×25×827300-Compact palm-sized/Pocket-sizedNipper, Pliers, Tweezers
1 Piece(s)Available

8 Days or more

Tool BoxOther-153×25 ×82-80S-1--

Loading...

  1. 1

Basic Information

Case Color Black Material Vinyl Leather

Additional Products in this Category

Tech Support