(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

T Type Ratchet DV Set

T Type Ratchet DV Set
  • Volume Discount

•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 20
•Tool Set Type: Single-Door Portable Type
•Application: Maintenance work around the home and office, etc.
•Note 1: Use tools for their correct purposes and with the correct methods. Erroneous use can lead to tool damage or injury. Do not use the product on anything with live electricity.

Part Number

Configured Part Number is shown.

EMT-20C

Part Number
EMT-20C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Set Tool set type Single opening portable type Set Content(Points) 20
Application Maintenance work around the home and office, etc. Function 1 The ratchet mechanism makes it unnecessary to re-grip the handle, making continuous operation easy. Function 2 T handle allows strong tightening.
Set Content 1 Plastic Case Included Set Content 2 T type ratchet driver/precision driver (+00/-2)/hexagonal wrench (1.5/2/2.5/3/4/5/6)/6.35 mm socket (7/8/9/10)/25 mm bit (+1/+2/+3/-4/-6)/adapter for socket. Notes 1 Use tools for their correct purposes and with the correct methods. Erroneous use can lead to tool damage or injury. Do not use the product on anything with live electricity.
Notes 2 Do not use as a hammer replacement or hit with a hammer. Do not use tools that have visible cracks, chips, abrasions, malformations, etc. Notes 3 Please use a product that matches the screws, bolts, and nuts sizes. Please do not use it as a hammer or hit it with a hammer.

Please check the type/dimensions/specifications of the part EMT-20C in the T Type Ratchet DV Set series.

Additional Products in this Category

Tech Support