(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Top Chest

Top Chest

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· All drawers are equipped with an inner latch mechanism to prevent sudden drop.
· The drawer rails are attached with guides.
· Thorough bend processing of parts accessible to the hand reduces the risk of injury.
· Durability is enhanced by separating the wire duct and the latch.
· The drawer rail adopts a guide mounting method, securing the rigidity of the drawer together with abundantly used 1.2 mm thick steel plates.
· Surface joint method is used for the component where top cover and main unit make contact with each other, instead of cross section of the steel plate.
· The corner bumpers reduce accidental injury and contribute to the protection of the chest body.
· With consideration given to workability and safety, this tool uses a fixed, large handle that is easy to hold and that does not pinch fingers easily.
[Applications]
· Storage products

Part Number

Configured Part Number is shown.

Part Number
EKR-1004
EKR-1004BK
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Color Trusco Code
1 Piece(s)Available

11 Days or more

Silver456-1911
1 Piece(s)Available

12 Days or more

Black456-1929

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 725×390×410
Mass(g) 39000 Features All drawers are equipped with an inner latch mechanism to prevent sudden drop. The drawer rails are attached with guides. Thorough bend processing of parts accessible to the hand reduces the risk of injury. Main Body Material Steel
Specifications Case Type Chest Accessory Top Mat: 1, Drawer Mats: 4, Partitions: 2, Keys: 2 Handle material Steel

Additional Products in this Category

Tech Support