(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A three-way caster bag that plays an active role in during maintenance or business trips, etc.
[Features]
· It is a compact yet high-capacity type that allows B4 size paper to be stored. It matches airplane carry-on sizes.
· Separable two-chamber structure, with inner pocket convenient for sorting tools and documents.
· The sub-pocket with gusset is perfect for organizing by use frequency and types.
· Equipped with detachable side guards that allow the bag to stand up on its own even with the zipper open.
· The side guard can be removed to spread by 180 degrees. A caster bag that's convenient in business trips and maintenance.
· Not only excellent for steps and grooves but also very silent thanks to the large casters.
[Applications]
· Convenient for moving heavy loads such as tools.
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Other | Case Dimensions (Frontage x Depth x Height)(mm) | 445×200×335 |
---|---|---|---|---|---|
Case Color | Black | Mass(g) | 3200 | Material | Polyester |
Supplementary explanation | Load Capacity: 10kg | Accessory | Shoulder Belt / with Rain Cover | Features | The caster bags makes carrying of tools and heavy luggage easy. Double layer structure for storing tools and documents separately. Cabin size and may be used as a bag on short business trips. |
Please check the type/dimensions/specifications of the part B-701 in the Caster Bag B-701 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy