(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Box End Flare Nut Wrench (Part Numbers)

Double Box End Flare Nut Wrench
  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù11, 11+ù13, 12+ù14, 13+ù15, 16+ù18, 17+ù19, 19+ù22, 24+ù27, 30+ù32, 8+ù10
•Single Item / Set : Single Item
For complete product overview and details on Double Box End Flare Nut Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
612-8X10
612-17X19
612-30X32
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

1408×104000896025206439-425948
1 Piece(s)Available

8 Days or more

20817×194000896025152439-4208187
1 Piece(s)Available

8 Days or more

30030×324000896025190439-4241645

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support