(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Gear Wrench Set (Short) EA614BK

Combination Gear Wrench Set (Short) EA614BK
  • Volume Discount

[Product Specifications]
・12 point
・Dim.-8, 10, 12, 13, 14, 17mm
・Overall length-90 to 165mm
・Material-Tool steel

Part Number

Configured Part Number is shown.

EA614BK

Part Number
EA614BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA614BK in the Combination Gear Wrench Set (Short) EA614BK series.

Additional Products in this Category

Tech Support