(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Open-End Type, Double-Ended, Chrome-Vanadium Steel, SW

Wrenches - Open-End Type, Double-Ended, Chrome-Vanadium Steel, SW

Click this image to zoom it.

Move the mouse over the image to zoom

  • Wrenches - Open-End Type, Double-Ended, Chrome-Vanadium Steel, SW
  • Wrenches - Open-End Type, Double-Ended, Chrome-Vanadium Steel, SW
  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 10+ù13, 10+ù14, 11+ù13, 12+ù14, 13+ù17, 14+ù17, 17+ù19, 17+ù21, 19+ù21, 19+ù22, 19+ù24, 21+ù23, 21+ù26, 22+ù24, 23+ù26, 24+ù27, 24 x 30, 26+ù29, 26+ù32, 27+ù30, 29+ù32, 30+ù32, 32+ù36, 32 x 35, 35+ù41, 36+ù41, 41+ù46, 41+ù50, 46+ù50, 5.5+ù7, 50+ù55, 50+ù60, 55+ù60, 6+ù7, 6+ù8, 7+ù8, 8+ù10, 8+ù9, 9+ù10
•Single Item / Set : Single Item
For complete product overview and details on Double-Ended Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SW0507
SW0607
SW0810
SW0910
SW1013
SW1417
SW1719
SW1921
SW1922
SW2123
SW2430
SW3641
SW4146
SW4650
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1005.5×7117-017120
1 Piece(s)Available

8 Days or more

1006×7117-018020
1 Piece(s)Available

11 Days or more

1158×10117-022830
1 Piece(s)Available

8 Days or more

1159×10117-023640
1 Piece(s)Available

8 Days or more

14010×13117-025260
1 Piece(s)Available

8 Days or more

16514×17117-0309120
1 Piece(s)Available

8 Days or more

17717×19117-0317160
1 Piece(s)Available

8 Days or more

20019×21117-0333200
1 Piece(s)Available

8 Days or more

20019×22117-0341200
1 Piece(s)Available

8 Days or more

22021×23117-0368260
1 Piece(s)Available

8 Days or more

25724 x 30117-0414440
1 Piece(s)Available

8 Days or more

35036×41117-05031100
1 Piece(s)Available

9 Days or more

41041×46117-05111480
1 Piece(s)Available

8 Days or more

43046×50117-05381840

Loading...

  1. 1

Basic Information

Type Double-ended wrench Ratchet mechanism NA Swivel (flex) NA
Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support