(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Ended Ratchet Wrench, Double-Ended Long Socket

Double-Ended Ratchet Wrench, Double-Ended Long Socket
  • Volume Discount

[Features]
· Ideal when tightening in deep recesses.
· A safety rope mounting hole is provided with all sizes.
· Green Baked Coating

Part Number

Configured Part Number is shown.

Part Number
RN1013WL
RN1314WL
RN1317WL
RN1719WL
RN1921WL
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

22510×13230
1 Piece(s)Available

8 Days or more

22513×14230
1 Piece(s)Available

8 Days or more

26513×17340
1 Piece(s)Available

7 Days or more

31017×19500
1 Piece(s)Available

8 Days or more

31019×21500

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Supplement 1 Safety rope mounting hole is provided Supplement 2 Green Baked Coating

Additional Products in this Category

Tech Support