(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Replacement core made by TRUSCO that uses a carbide alloy (equivalent to JIS K20).
Part Number
Configured Part Number is shown.
TRBC-S
Model | Engraving pen | Details Type | Replacement Lead |
---|---|---|---|
Detailed Material | Carbide alloy (JISK20 equivalent) | JAN Code | 4989999276725 |
Trusco Code | 449-9671 | Mass(g) | 3 |
Model | Engraving pen | Details Type | Replacement Lead | Detailed Material | Carbide alloy (JISK20 equivalent) |
---|---|---|---|---|---|
JAN Code | 4989999276725 | Trusco Code | 449-9671 | Mass(g) | 3 |
Please check the type/dimensions/specifications of the part TRBC-S in the Spare Blade for "Vibration Pen" (for Engraving) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy