(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) "Heavy-Duty Sharp-Edged Crimping Nippers"

(Merry) "Heavy-Duty Sharp-Edged Crimping Nippers"
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on (Merry) Heavy-Duty Sharp-Edged Crimping Nippers, see the sections below:

Part Number

Configured Part Number is shown.

207S-225

Part Number
207S-225
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 230
With or without Spring NA Steel Wire Cutting Performance(mmφ) 3 Copper Wire Cutting Performance(mmφ) 4
JAN Code 4953881160805 Fall-prevention strap attachment hole Available Main body: option Main Body
Trusco Code 439-9366 Mass(g) 345 Features It has a crimp function (up to 3.5 sq). It is ideal for disconnecting soft iron wires, copper wires, VA wires and Insulok, as well as electric facility work. The blade is sharply polished, allowing the cut end to be almost perfectly straight. It adopts the eccentric lever principle to allow light and sharp cutting.
Specifications Sharp blade Specification 2 With Molded Cover

Please check the type/dimensions/specifications of the part 207S-225 in the (Merry) "Heavy-Duty Sharp-Edged Crimping Nippers" series.

Additional Products in this Category

Tech Support