(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Cushion Grip, 380-170

Pliers - Long-Nose, Cushion Grip, 380-170
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Not Included
For complete product overview and details on Long Nose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

380-170

Part Number
380-170
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 172
With or without spring NA Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body Weight(g/w) 110 Gripping Tip Shape Serrated
Package size H X W X D(mm) 223×73×16 Supplement With plier function.

Please check the type/dimensions/specifications of the part 380-170 in the Pliers - Long-Nose, Cushion Grip, 380-170 series.

Additional Products in this Category

Tech Support