(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Micro Pliers

Mini Micro Pliers
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Included
For complete product overview and details on Mini Micro Pliers, see the sections below:

Part Number

Configured Part Number is shown.

1116410

Part Number
1116410
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without spring Available
Steel Wire Cutting Performance(mmφ) 0.8 Package size(mm) H145×W70×D10 Weight(g) 66
Main body: option Main Body Material Body: S55C Nickel Alloy Plating / Grip: PVC (Double) Nominal Dimensions(mm) 115
Application Cutting, bending, grasping, and working in narrow areas

Please check the type/dimensions/specifications of the part 1116410 in the Mini Micro Pliers series.

Additional Products in this Category

Tech Support