(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Retaining Ring Pliers (for Shaft)

Flat Retaining Ring Pliers (for Shaft)
  • Volume Discount

[Features]
· Caulked part of the main body has less wobble and opens and closes with a spring.
· The claw can be replaced.
[Applications]
· Snap ring pliers for flat pawl shafts

Part Number

Configured Part Number is shown.

SOP-173

Part Number
SOP-173
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 170
Shaft / Hole For Shaft Spring Available Tip Replacement Availability Available
Main body: option Main Body Trusco Code 373-8256 Mass(g) 195
Features Caulked part of the main body has less wobble and opens and closes with a spring. Claw can be replaced. Specifications With Spring Ring Usage Range(mm) -
Claw Tip Diameter(mm) - Claw Shape Flat hook

Please check the type/dimensions/specifications of the part SOP-173 in the Flat Retaining Ring Pliers (for Shaft) series.

Additional Products in this Category

Tech Support