(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Product Category | Nippers | Model | Nippers | Overall Length(mm) | 180 |
---|---|---|---|---|---|
Iron Wire Cutting Capacity(mmφ) | 0.3-2.6 | Set / Single Item | Single Item | Material | KA70 |
Main body: option | Main Body | Weight(g) | 250 | Head width(mm) | 23 |
Head Thickness(mm) | 12 | Blade length(mm) | 23 | Grip Width(mm) | 50 |
Mount Dimensions - Height x Width(mm) | 240×80 |
Please check the type/dimensions/specifications of the part NI-175H in the Power Nippers series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy