(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Allen Wrench Set (Extra Long, 8 Pieces per Set)

Allen Wrench Set (Extra Long, 8 Pieces per Set)
  • Volume Discount

The ballpoint is machined into a spherical shape so that it can be used by tilting approximately 25°, allowing bolts to be temporarily tightened more quickly and improving workability. Holders are designed for easy removal and storage of hex key, preventing loss, and for convenient carrying and keeping.

PDF

Part Number

Configured Part Number is shown.

BHS-8

 
Part Number
BHS-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content 1.5、2、2.5、3、4、5、6、8 Set Content(piece) 8
JAN Code 4984798008010 Trusco Code 432-8086 Mass(g) 228.5/set
Features The ballpoint is machined into a spherical shape so that it can be used by tilting approximately 25°, allowing bolts to be temporarily tightened more quickly and improving workability. Holder can be easily taken off the hexagon wrench and stored to prevent loss and is convenient for carrying and storage.

Please check the type/dimensions/specifications of the part BHS-8 in the Allen Wrench Set (Extra Long, 8 Pieces per Set) series.

Additional Products in this Category

Tech Support