(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allen Wrench (Semi Long)

Allen Wrench (Semi Long)
  • Volume Discount

It is designed for professionals so as to exceed ISO and JIS standards.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
008-12MM
008-27MM
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1220645124984798103142432-8019246.5
1 Piece(s)Available

8 Days or more

27375100274984798103449432-80782400.0

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Single Product/Set Classification Single Item
Features It is designed for professionals so as to exceed ISO and JIS standards.

Additional Products in this Category

Tech Support