(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

L Type Hollow Wrench Ball Point Stubby Long (Short Neck / Imperial Size)

L Type Hollow Wrench Ball Point Stubby Long (Short Neck / Imperial Size)
  • Volume Discount

[Features]
· Long type.
· MITOLOY's original shape created from customer feedback.
· Short underneck for ease of use in narrow places.
· The ball point section is given high-precision broaching with the maximum inclination angle of 30°.
[Applications]
· For tightening and loosening of hex socket bolts and set screws during work.

Part Number

Configured Part Number is shown.

HBL900BS

Part Number
HBL900BS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(Inch) 1/16 / 5/64 / 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8
Single Item / Set Set Product Set Content 1/16、5/64、3/32、1/8、5/32、3/16、1/4、5/16、3/8 Set Content(piece) 9
Trusco Code 411-4353 Mass(g) 288 g/set Features It is a long type with MITOLOY's original shape designed based on customers' opinions. It has a short underneck, making it easy to use in narrow places. The ball point section is given high-precision broaching with the maximum inclination angle of 30°.
Accessory Holder

Please check the type/dimensions/specifications of the part HBL900BS in the L Type Hollow Wrench Ball Point Stubby Long (Short Neck / Imperial Size) series.

Additional Products in this Category

Tech Support