(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent Acquired: No. 3151178)
· Made of chrome plated chrome vanadium steel processed up to HRC57 to 60.
Part Number
Configured Part Number is shown.
G369-R30
This product is discontinued as of 12-2020.
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 3 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 128 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 20 |
Trusco Code | 125-3638 | Mass(g) | 9 | Features | Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent No: 3151178) Chrome plated. |
Material | Chrome Vanadium Steel | Hardness | HRC57~60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy