(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

[Stainless]Long Hexagonal Wrench(With Ball Point) EA573GS

[Stainless]Long Hexagonal Wrench(With Ball Point) EA573GS
  • Volume Discount

【Product Specifications】
…9Pair
・Shaft Length …92 To 234mm
・With a ball point
・Mobile-type Holder Which Makes It Easier To Pick Out The Wrench Of Your Preferred Size
・Size (mm) …1.5・2・2.5・3・4・56・8・10

Part Number

Configured Part Number is shown.

EA573GS

Part Number
EA573GS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573GS in the [Stainless]Long Hexagonal Wrench(With Ball Point) EA573GS series.

Additional Products in this Category

Tech Support