(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Cut File

Super Cut File
  • Volume Discount

Superb sharpness is achieved using, as it were, cutting-edge techniques for surface processing (electrolytic polishing). The cutting edge is like a knife and provides crisp cuts. The pocket of the recess is deeper due to electrolytic polishing. Everything from wood and plastic to metal can be cut. Wood, plastic, iron, stainless steel, etc.

Part Number

Configured Part Number is shown.

Part Number
TSHI005-02P
TSHI010-03P
TSHI012-03P
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Roughness of grain Blade Length
(mm)
Type JAN code Trusco Code Mass
1 Piece(s)Available

8 Days or more

215Second cut1105 piece/set medium4989999233506433-493160g
1 Piece(s)Available

56 Days or more

185Fine8510 piece/set fine4989999233551433-498128g
1 Piece(s)Available

56 Days or more

170Fine7012 piece/set fine4989999233575433-500713g

Loading...

  1. 1

Basic Information

Type Assorted files Single Product Set Product Single Item Details Type Super Cut File
Shape Flat Features Powerful cutting is done using techniques for maximum source tip processing (electropolishing). The cutting edge is like a knife and provides crisp cuts. The pocket of the recess is deeper due to electropolishing. Everything from wood and plastic to metal can be cut. Application Wood, plastic, iron, stainless steel, etc.
Specifications Particle size: 02 (second cut), 03 (smooth cut) Material Alloy tool steel (SKS-8)

Additional Products in this Category

Tech Support