(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond File for Precision Use【1-5 Pieces Per Package】

Diamond File for Precision Use
  • Volume Discount

•Model: Diamond Electro Deposited Filer
•Product Model: Needle Type
•Application: Optimal for precise (S) finishing, grinding, repairing, and polishing, etc.

Part Number

Configured Part Number is shown.

Part Number
S5HA
S5HI
S5SET
S8M
S8SET
S10HA
S10HI
S10M
S10SET
S12SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Product Model Overall Length
(mm)
Particle Size
(#)
Length of Electroplated Section
(mm)
Single Item / Set Type Shape Shape of handle JAN Code Weight
(g)
Set Content
1 Piece(s)Available

8 Days or more

-20014070Single Item5 pcs./setSemi-Circle (W) 7.5 x (T) 2.1Round φ4 mm4963202-01892050-
1 Piece(s)Available

8 Days or more

-20014070Single Item5 pcs./setFlat (W) 7.6 x (T) 1.9Round φ4 mm4963202-01888350-
1 Piece(s)Available

8 Days or more

--140-Set Product5 pcs./set--4963202-019118250Flat (S5HI) / Semicircular (S5HA) / Round (S5M) / Square (S5K) / Triangular (S5S)
1 Piece(s)Available

Same day

Stock

Needle Type18014060Single Item8 pcs./setRound Φ3.5Round φ3.5 mm4963202-01923140-
1 Piece(s)Available

8 Days or more

--140-Set Product8 pcs./set--4963202-018654230Flat (S8HI) / Semicircular (S8HA) / Round (S8M) / Square (S8K) / Triangular (S8S)
1 Piece(s)Available

8 Days or more

-14017050Single Item10 pcs./setSemi-Circle (W) 5.5 x (T) 1.5Round Φ3 mm4963202-01873920-
1 Piece(s)Available

8 Days or more

-14017050Single Item10 pcs./setFlat (W) 5.5 x (T) 1Round Φ3 mm4963202-01869220-
1 Piece(s)Available

8 Days or more

Needle Type14017050Single Item10 pcs./setRound φ3Round Φ3 mm4963202-01877720-
1 Piece(s)Available

13 Days or more

--170-Set Product10 pcs./set--4963202-018890130Flat (S10HI) / Semicircular (S10HA) / Round (S10M) / Square (S10K) / Triangular (S10S)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

--170-Set Product12 pcs./set--4963202-019163110Flat (S12HI) / Semicircular (S12HA) / Round (S12M) / Square (S12K) / Triangular (S12S)

Loading...

  1. 1

Basic Information

Model Diamond Electrodeposition File Note Regarding type: 8-hongumi / 10-hongumi are nicknames of file sizes. (It does not mean 5 pieces set, 8 pieces set, 10 pieces set, 12 pieces set.) Application Optimal for precise (S) finishing, grinding, repairing, and polishing, etc.

Additional Products in this Category

Tech Support