(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bright -900 Super Saw

Bright -900 Super Saw
  • Volume Discount

•Overall Length (mm): 105
•Width×Thickness (mm): 7.0×3.0

Part Number

Configured Part Number is shown.

HI105B2

Part Number
HI105B2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 105 Shape Flat Width×Thickness(mm) 7.0×3.0

Please check the type/dimensions/specifications of the part HI105B2 in the Bright -900 Super Saw series.

Additional Products in this Category

Tech Support