(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ironworking File, Overall Length (mm) 190–370

Ironworking File, Overall Length (mm) 190–370
  • Volume Discount

[Features]
· Features outstanding durability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3-1786-05
3-1786-07
3-1786-08
3-1787-01
3-1787-02
3-1787-05
3-1787-06
3-1787-07
3-1787-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Roughness of the Grain Details Type Blade Length
(mm)
Blade Width
(mm)
Blade thickness
(mm)
Manufacturer Product Name Manufacturer Model Number
1 Piece(s)

15 Days or more

310Second cutFlat250256Ironworking file HI25002, flat, medium cut 310×250×25×6.0HI25002
1 Piece(s)

15 Days or more

370Second cutFlat300307Ironworking file HI30002, flat, medium cut 370×300×30×7.0HI30002
1 Piece(s)

15 Days or more

370FineFlat300307Ironworking file HI30003, flat, fine cut 370×300×30×7.0HI30003
1 Piece(s)

15 Days or more

190Second cutSemi-Circular150164.5Ironworking file HA15002, half-round, medium cut 190×150×16×4.5HA15002
1 Piece(s)

15 Days or more

190FineSemi-Circular150164.5Ironworking file HA15003, half-round, fine cut 190×150×16×4.5HA15003
1 Piece(s)

15 Days or more

310Second cutSemi-Circular250257Ironworking file HA25002, half-round, medium cut 310×250×25×7.0HA25002
1 Piece(s)

15 Days or more

310FineSemi-Circular250257Ironworking file HA25003, half-round, fine cut 310×250×25×7.0HA25003
1 Piece(s)

15 Days or more

370Second cutSemi-Circular300308.5Ironworking file HA30002, half-round, medium cut 370×300×30×8.5HA30002
1 Piece(s)

15 Days or more

370FineSemi-Circular300308.5Ironworking file HA30003, half-round, fine cut 370×300×30×8.5HA30003

Loading...

  1. 1

Basic Information

Model ironworking files Product Model Ironwork Type Single Item / Set Single Item
Material SKS-8

Additional Products in this Category

Tech Support