(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These files have specially designed teeth to make them as sharp as knives.
Part Number
Configured Part Number is shown.
Loading...
1 Pack Includes 5 Pieces As A Set
Model Number | Shape | No. | Roughness of the Grain (#) (selection) |
File Size | ||
Total Length L | Width x Thickness (mm) |
|||||
LBCP-F | Flat | 5 | 1 (coarse) 2 (medium) 3 (fine) |
215 | 11 x 3.5 | |
8 | 200 | 9 x 3 | ||||
10 | 185 | 7 x 2.5 | ||||
12 | 170 | 4 x 2 | ||||
LBCP-H | Semicircle | 5 | 215 | 12 x 3.8 | ||
8 | 200 | 9.5 x 3 | ||||
10 | 185 | 7.3 x 2.5 | ||||
12 | 170 | 4.2 x 2.0 | ||||
LBCP-C | Circle | 5 | 215 | Ø5.5 | ||
8 | 200 | Ø4.3 | ||||
10 | 185 | Ø3.2 | ||||
12 | 170 | Ø2.5 | ||||
LBCP-S | Square | 5 | 215 | 5.5 x 5.5 | ||
8 | 200 | 4.3 x 4.3 | ||||
10 | 185 | 4.2 x 4.2 | ||||
12 | 170 | 2.5 x 2.5 | ||||
LBCP-T | Triangle | 5 | 215 | 9 x 9 | ||
8 | 200 | 7.5 x 7.5 | ||||
10 | 185 | 6 x 6 | ||||
12 | 170 | 4 x 4 | ||||
LBC-ST | Set of 5 Types | Flat Semicircle, Circle Square Triangle |
5 | 215 | - | |
8 | 200 | |||||
10 | 185 | |||||
12 | 170 |
Selection Guide >>Click here.
● Conventional file teeth are made as sharp as knives using special machining.
●It also offers easy machining for work materials that are problematic for normal files, such as resin-based materials, including thermosetting plastic and Bakelite, etc., and wooden material, light metals, etc.
[ ! ]The nominal size represents the size of the file. Please be careful not to confuse this with the number of files.
Model | File Set | Quantity Per Set / Pack(Pcs) | 5 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy