(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For piping for air conditioners, gas, water service, or electricity, in general to hard concrete, reinforced concrete (up to φ13 mm), ALC, etc.
[Features]
· The core (cutting scraps) can be conveniently pulled out from the top by using the simple body removal/insertion feature.
· Sharp bonds and excellent edges with double hex tip (rebar max φ13 mm).
· The unique tornado spiral groove forcibly discharges cutting chips.
· Grip part comes with knurling, for safe gripping.
· With convenient depth graduations (guideline).
Part Number |
---|
KD29S |
KD32S |
KD35S |
KD38S |
KD40S |
KD52S |
KD65S |
KD70S |
KD75S |
KD80S |
KD100S |
KD120S |
Loading...
Effective Length(mm) | 150 | Tip Height(mm) | 9.0 | Shank diameter | SDS Shank |
---|---|---|---|---|---|
Compatible Tool | Dedicated rotary electric drill with clutch, diamond core drill, vibration drill in rotary mode (vibration + rotary mode cannot be used. Drill without clutch cannot be used.) | Features 1 | The core (cutting scraps) can be conveniently pulled out from the top using the simple body removal/insertion feature. | Features 2 | Sharp bonds and excellent edges with double hex chip (Reinforced bar max φ13 mm) |
Features 3 | The unique tornado spiral groove pushes out cutting chips. | Features 4 | Grip part comes with knurling, for safe gripping. | Features 5 | With a convenient depth scale. (Reference) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy