(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unika "Single-Function Core Drill E&S "Straight Shank For Composite Materials (For Rotary Drill)

Unika "Single-Function Core Drill E&S "Straight Shank For Composite Materials (For Rotary Drill)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The two-blade combination with a leading inner blade can drill a hole in one try through metal-lined siding, stainless steel-covered wood, and composite material such as metal + insulation + plywood.
· Good cutting chip expulsion when cutting wood enables cutting through nails and through a layered thin steel plate.
[Applications]
· Work material: metal siding board, 2 × 4 (also cuts nails), wood, plywood, PVC plate, FRP, etc.
[Materials]
· Blade: carbide tip
· Center drill: high-speed steel

(i)Caution

  • *Exclusively for rotation. Do not apply vibration or impact.

Part Number

Configured Part Number is shown.

Part Number
ES-F32ST
ES-F35ST
ES-F38ST
ES-F50ST
ES-F65ST
ES-F70ST
ES-F80ST
ES-F110ST
ES-F160ST
Part NumberMinimum order quantityVolume DiscountDays to Ship Bore Diameter
(mm)
Overall Length
(mm)
Effective Length
(mm)
1 Piece(s)Available

8 Days or more

32270150
1 Piece(s)Available

8 Days or more

35270150
1 Piece(s)Available

8 Days or more

38270150
1 Piece(s)Available

8 Days or more

50269135
1 Piece(s)Available

8 Days or more

65269135
1 Piece(s)Available

8 Days or more

70269135
1 Piece(s)Available

8 Days or more

80269135
1 Piece(s)Available

8 Days or more

110269135
1 Piece(s)Available

8 Days or more

160269135

Loading...

  1. 1

Basic Information

Details Type FC type for composite materials (straight shank) Compatible Electric Motor Electric drill / impact drill (rotating mode) Shank shape 10 mm/13 mm shank/zip fastener
Work material Soft siding board Work material Gypsum Board Work material Polyvinyl chloride material
work material FRP Work material Wood, Plywood Work material Thin steel plate, Light metal (aluminum)
Work material Metal siding board Work material 2 x 4 (with nails) Work material Stainless steel plate
Blade tip shape 2 pc Set Blade

Additional Products in this Category

Tech Support