(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Poly-Click Series, Galvawood Core Drill Bits

Poly-Click Series, Galvawood Core Drill Bits

Click this image to zoom it.

Move the mouse over the image to zoom

  • PCGW32C
  • PCGWCD225
  • PCGW110C、PCGW160C、PCGW50C、PCGW65C、PCGW70C、PCGW75C、PCGW80C
  • PCGW38C
  • Volume Discount

[Features]
· The unique tip shape improves grip on metal.
· The adoption of 2-stage blade enables smooth discharge of cutting chips.
· Cuts safely without nails getting jammed.
· Goes through even composite materials and layered planks in a single pass.
· The use of the guide bar keeps the center hole from expanding, and it is also possible to cleanly and safely drill metal siding using Galvalume steel plate.
· ALC (especially wet ALC) and cutting dust do not cause clogs, for smooth hole drilling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCBHCD225
PCGW29C
PCGW32C
PCGW35C
PCGW38C
PCGW50C
PCGW60C
PCGW65C
PCGW70C
PCGW75C
PCGW80C
PCGW100C
PCGW110C
PCGW120C
PCGW160C
PCGWCD225
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Blade Tip Diameter
(mm)
Effective Length
(mm)
Cutter Length
(mm)
Product Name Application Compatible Material Drilling Material Compatible Electric Motor Note
1 Piece(s)Available

10 Days or more

Center drill---Carbide Sharp Angle Center DrillFor φ22-301, for Wood / Metal / Ceramic----
1 Piece(s)Available

8 Days or more

Cutter29130150--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter32130150--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter35130150--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter38130150--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter50130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter60130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter65130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter70130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter75130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter80130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter100130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter110130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter120130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Cutter160130157--Metal Siding Boards Using Galvalume Steel Sheets, Wood, Plywood, Metal Siding Boards, Ceramic Siding Boards, Plastic Drain Basins, PVC Pipes, FRP, and Spiral DuctsALC, Plaster, Light Gauge Steel, AluminumElectric drill-
1 Piece(s)Available

8 Days or more

Center drill---Galvalume Wood Core Center Drill (High-Speed Steel)For Metal Sidings Using Galvalume Steel Sheets, Wood-Based Materials (Normally Included in Set)---Poly-Click Guide Bar included

Loading...

  1. 1

Additional Products in this Category

Tech Support