(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Blade designed to support ALC materials (piano wire, rebar reinforced) achieves comfortable working in rotation mode.
· The core outer periphery welding dragon grooves enable efficient cutting powder discharge and rapid drilling even of moist ALC material.
· Newly developed radial one-shank system enables easy exchange onto core bodies of other sizes.
· Includes both a straight model and an SDS type shank, allowing it to be equipped to both chuck type machines and small, lightweight SDS hammer drills.
· The Kuzu Tori Pon! brand center drill features a non-screw locking structure that allows easy removal of cuttings chips without having to take apart the core drill body.
· Aluminum die cast is adopted for the core bottom. (φ55 or more) 2/3 lighter than the conventional model for enhanced workability.
[Applications]
· Work materials: ALC material (including rebar), gypsum boards.
Part Number |
---|
ALB-50 |
ALB-65 |
ALB-70 |
ALB-75 |
ALB-95 |
ALB-100 |
ALB-110 |
ALB-120 |
ALB-150 |
ALC-50 |
ALC-65 |
ALC-70 |
ALC-75 |
ALC-80 |
ALC-95 |
ALC-100 |
ALC-110 |
ALC-150 |
ALC-160 |
Loading...
Effective Length(mm) | 150 | Motor for use | Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) | Application | For drilling ALC (rebar reinforced) and gypsum boards. |
---|---|---|---|---|---|
Work material / Concrete rebar | Not suitable | Work material / Plain concrete | Not suitable | Work material / Block | Not suitable |
Work material / Brick | Not suitable | Work material / Mortar | Not suitable | Work material / Slate | Not suitable |
Work material/reinforced ALC | optimal | Work material / Tin plate, Galvanized iron | Not suitable | Work material / Thin iron plate | Not suitable |
Work material / Japanese wall | Not suitable | Work material / Ceramic siding | Possible | Work material / Metal siding | Not suitable |
Work material / Gypsum Board | optimal | Work material / Stone | Not suitable | Work material / Veneer, plywood | Not suitable |
Work material / Thick wooden plank | Not suitable | Work material / Extruded cement panel | Possible | Work material / Porcelain tile | Not suitable |
Work material / Bamboo wall | Not suitable | Work material / Ceramic tile | Not suitable | Work material / Polyvinyl chloride material | Not suitable |
Work material / Hume pipe | Not suitable | Work material / FRPM pipe | Not suitable | Work material / Ceramic pipe | Not suitable |
Work material / Ceramic exterior wall | Not suitable | Work material / ASLOC panel | Not suitable | Work material / Resin-based artificial marble | Not suitable |
Composite wall containing thermal insulation materials | Not suitable | K Span | Not suitable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy