(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Poly-Click Series, Composite (High) Core Drill Bit

Poly-Click Series, Composite (High) Core Drill Bit

Click this image to zoom it.

Move the mouse over the image to zoom

  • PCH25C、PCH28C、PCH30C、PCH32C、PCH35C、PCH38C、PCH50C、PCH53C、PCH65C、PCH80C、PCH95C、PCH120C
  • PCHCDS
  • PCHCDL
  • Volume Discount

[Features]
· For drilling in composite materials such as stainless steel plates and composite panels.
· Unique cutting edge shape is optimal for drilling composite materials such as kitchen counters and unitized bathroom boards.
· Ideal for drilling wooden floors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCH25C
PCH28C
PCH30C
PCH35C
PCH38C
PCH50C
PCH53C
PCH70C
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Tip Diameter
(mm)
Cutter Length
(mm)
1 Piece(s)Available

8 Days or more

2570
1 Piece(s)Available

8 Days or more

2870
1 Piece(s)Available

8 Days or more

3070
1 Piece(s)Available

8 Days or more

3570
1 Piece(s)Available

8 Days or more

3870
1 Piece(s)Available

8 Days or more

5077
1 Piece(s)Available

8 Days or more

5377
1 Piece(s)Available

10 Days or more

7077

Loading...

  1. 1

Basic Information

Details Type Cutter Effective Length(mm) 50 Compatible Material Composite Material, Metal-Based Siding Board, FRP, Timber, PVC, Plastic Waste Water Measuring Container
Drilling Material Artificial marble, Ceramic siding board, Metal (1 mm thickness) Compatible Electric Motor Electric drill

Additional Products in this Category

Tech Support