(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Single Item / Set | Set Product | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 6.3 |
---|---|---|---|---|---|
Socket Shape | 6 Sq. | Flat Width (Dimension S) | 10 / 11 / 13 / 4 / 5 / 6 / 7 / 8 / 9 / 5.5 / 4.5 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/4 |
Set Content(Point) | 16 | Weight(kg) | 0.7 | Set Content 1 | Hex Socket Set 6.3 mm (1/4 Inch) : 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 13 mm |
Set Content 2 | Ratchet Handle: 125 mm | Set Content 3 | Extension length: 50, 150 mm | Set Content 4 | Swivel Handle : 125 mm |
Set Content 5 | Crossbar: 115 mm | Set Content 6 | Steel Case: 180X120X30 mm | Features | A fully furnished socket wrench set with every frequently used bit. Chrome molybdenum steel is used for sockets, and chrome vanadium steel for the ratchet handle. |
Please check the type/dimensions/specifications of the part TWS-02 in the Socket Wrench Set TWS-02 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy