(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Socket (Extra Strength Type) 3KH-L

Long Hexagonal Socket (Extra Strength Type) 3KH-L
  • Volume Discount

Socket wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3KH-04L
3KH-05L
3KH-06L
3KH-08L
3KH-10L
3KH-12L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

12 Days or more

417671
1 Piece(s)Available

8 Days or more

517871
1 Piece(s)Available

8 Days or more

619871
1 Piece(s)Available

8 Days or more

819-67
1 Piece(s)Available

8 Days or more

1019-65
1 Piece(s)Available

8 Days or more

1222-65

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork/impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 100
Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support