(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Wrench Set (12.7 mm Insertion Angle / Inch Size)

Socket Wrench Set (12.7 mm Insertion Angle / Inch Size)
  • Volume Discount

[Features]
· Layout designed with user-friendliness in mind to meet the needs of the user.
· The tray is difficult to break, made from a sturdy and durable resin mold.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

TB415BX

Part Number
TB415BX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Hexagonal/Double Hex/Joints Width across flat dimension (S Measurement) 1/2 / 7/16 / 9/16 / 11/16 / 13/16 / 19/32 / 25/32 / 3/4 / 5/8 / 7/8 / 1 / 1-1/4 / 1-1/8 / 15/16 / 1-1/16 Set Contents (Items) 21
Trusco Code 383-9371 Socket Hexagon: 7/16 Double Hex: 1/2, 9/16, 19/32, 5/8, 11/16, 3/4, 25/32, 13/16, 7/8, 15/16, 1, 1-1/16, 1-1/8, 1-1/4 Handle Contents Ratchet Handle, Spinner Handle, Extension Bar (75, 150), Oscillating Extension Bar (100), Universal Joint
Accessory Socket Holder Features Features a layout that was designed with user-friendliness in mind and in a way that meets user demands. The tray is a resin molded product that is sturdy, durable, and does not easily crack. Mass(g/Set) 5400

Please check the type/dimensions/specifications of the part TB415BX in the Socket Wrench Set (12.7 mm Insertion Angle / Inch Size) series.

Additional Products in this Category

Tech Support